使用我们的服务即表明您同意我们使用 cookie here !

I agree
;

GEMMA 2 BSH MXR EXPSD CHROME

唯一参考号: B0804
品牌: Ceramica Dolomite
产品系列: Sanitary
产品组: Bath-Shower Mixers
发布日期: 2018-12-05
版本号: 1
类型: 对象(单个对象)
下载 (11)
Gemma 2-Miscelatore monocomando esterno vasca/doccia

Miscelatore monocomando esterno vasca/doccia con deviatore automatico, bocca di erogazione, cartuccia da 40 mm con sistema EKO, rompigetto M24x1, attacchi da 1/2” e raccordi ad S regolabili, doccetta a 1 funzione, flessibile a doppia aggraffatura da 1500 mm e supporto a muro.


材料(主): Brass
材料(次):
设计于:
制造于:
净重 (千克): 1.54

BIMobject类别: 卫生 - 浴室和SPA
IFC分类: Sanitary Terminal
Uniclass 2.0 代码: PR-35-06-07
Uniclass 2.0 描述: Bath Water Supply Fittings
Uniclass 2015 代码: Pr_40_20_87_07
Uniclass 2015 描述: Bath manual water supply sets
NBS Reference 代码: 35-06-07
NBS Reference 描述: Bath Water Supply Fittings
OmniClass编号: 23-31 11 00
OmniClass标题: Faucets
这个产品提供于:
Europe
  • Italy

BIMobject SEEK Properties

Sanitary - Bath & Spas

名称
Colour Steel
Material Brass
Weight 3.4 lb

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Colour Steel
Material Brass

BIMobject®