发布您的产品
Barrel Roof Tile 40x15 Añeja
Barrel Roof Tile 40x15 Añeja
Barrel Roof Tile 40x15 Añeja
Barrel Roof Tile 40x15 Añeja
Barrel Roof Tile 40x15 Añeja

    Barrel Roof Tile 40x15 Añeja

    Verea Barrel Roof Tile is the result of a research and design process aimed at achieving a product with exceptional resistance over time. The durability of our Barrel Roof Tile under any weather condition is five times greater than the minimum required by the current norm. The great variety of natural finishes, made possible by the use of high quality clays, allows the harmony between the roof and the surroundings. Verea, as an expert manufacturer of a product of high quality, offers an exceptional 50 years warranty in all of its ceramic roof tiles.
    技术规格
    • 唯一参考curva-40x15-aneja
    • 产品系列Roof Tile
    • 产品组合Barrel Roof Tile
    • 类型建筑材料材料
    • 发布日期2018-05-14
    • 版本号1
    • 高度 (mm)400
    • 宽度 (mm)150
    相关
    • 主材料陶瓷
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    • 净重 (Kg)1.3
    分类
    • BIMobject 类别建筑 - 屋顶
    • IFC 分类屋顶
    • UNSPSC 名称Roofing materials
    • UNSPSC 代码301515
    • Uniclass 2015 代码EF_30_10
    • Uniclass 2015 说明Roofs
    • CSI MasterFormat 2014 代码07 32 14
    • CSI MasterFormat 2014 标题Ceramic and Porcelain Roof Tiles
    • OmniClass 编号23-13 39 17 21
    • OmniClass 标题Ceramic Roof Tiles
    • CSI UniFormat II 代码B3010
    • CSI UniFormat II 标题Roof Coverings