发布您的产品
Ceresit ETICS Aero Wool System
Ceresit ETICS Aero Wool System
Ceresit ETICS Aero Wool System
    Ceresit

    Ceresit ETICS Aero Wool System

    Most breathable and non flammable insulation

    Advanced insulation system, delivering the most breathable insulation with the highest fire resistance class. The facade will be highly vapour permeable and resistant to biological contamination. Especially recommended for high buildings and those ones where highest fire resistance class is needed (public buildings) and buildings located close to forests, parks and humid areas, with high risk of biological contamination by algae and fungi.

    规格
    • System features:

      • Super breathable
      • Highly vapour permeable
      • Non flammable - highest fire resistance class A2-s1,d0
      • Highly resistant to biological contamination like fungi and algae
      • Low water uptake
      • Flexible and durable
      • Excellent application parameter
      • Colors: NCS, RAL, Color of nature

      Approvals:

      ETA 09/0026 of 30/06/2023

      System components:

      1. Fixing: Ceresit CT 180 MW Strong Fix Adhesive Mortar for Mineral Wool or Ceresit CT 190 MW Flex Adhesive and Reinforcing Mortar for Mineral Wool, anchors with a steel core classified as ETAG 014, number of fasteners and their arrangement should be determined by an architect, based on the substrate analysis and load calculations.

      2. Insulation material: Mineral wool boards or lamella classified as EN 13162, with thickness up to 36 cm.

      3. Reinforced layer: Ceresit CT 190 MW Flex Adhesive and Reinforcing Mortar for Mineral Wool and Ceresit CT 325 glass fibre mesh.

      4. Priming paint*: Ceresit CT 15 Priming paint.

      5. Plaster*: Ceresit CT 72, CT 73 Silicate Aero silicate plasters.

      6. Paint: Ceresit CT 54 Silicate Aero silicate paint.

      * Alternative Ceresit plasters: CT 35, CT 137 Mineral. Dry mineral plasters with priming paint CT 16.

    技术规格
    • 唯一参考facade-etics-ceresit-aero-wool-system
    • 产品系列Ceresit Façade ETICS
    • 产品组合Aero Wool System
    • 类型对象(单个对象)
    • 发布日期2023-12-18
    • 版本号1
    相关
    • 主材料矿物棉
    • 次要材料Silicone
    分类
    • BIMobject 类别墙壁 - 外墙
    • IFC 分类墙壁
    • UNSPSC 名称Siding and exterior wall materials
    • UNSPSC 代码301518
    • Uniclass 2015 代码Ss_25_25_95_28
    • Uniclass 2015 说明External wall sheathing systems
    • OmniClass 编号23-13 25 19 11
    • OmniClass 标题Slab and Board Thermal Insulation
    • CSI UniFormat II 代码B2010
    • CSI UniFormat II 标题Exterior Walls

    发售地区

    欧洲 亚洲
    乌克兰
    哈萨克斯坦
    保加利亚
    格鲁吉亚
    匈牙利
    塞尔维亚
    拉脱维亚
    捷克共和国
    斯洛伐克
    斯洛文尼亚
    比利时
    波兰
    波斯尼亚 黑塞哥维那
    爱沙尼亚
    立陶宛
    罗马尼亚
    英国