发布您的产品
Ceresit ETICS Impactum System
Ceresit ETICS Impactum System
Ceresit ETICS Impactum System
    Ceresit

    Ceresit ETICS Impactum System

    Ultimate durability and protection against any impacts

    Insulation system with exceptional flexibility, strength and impressive mechanical impact resistance to 100J. Super resistant to thermal stresses, cracks or extreme weather conditions. Especially recommended for buildings located where the risk of mechanical impacts is high (next to schools, playgrounds, sport objects). In all cases where system’s and facade durability is the key decision criteria for choosing ETICS system; for facades in dark, deep colours.

    规格
    • System features:

      • Highest impact resistance up to 100J mechanical impacts - class I exceeded 10 times
      • High resistance to hail
      • Highest flexibility
      • High resistance to thermal stresses and cracks
      • Extended coloristics options to very dark and intense colours (HBW ≥5%)
      • Highest resistance to water uptake
      • Ultimate performance and durability
      • Excellent application parameters
      • Colors: NCS, RAL, Color of nature

      Approvals:

      ETA 13/0086 of 30/06/2023

      System components:

      1. Fixing*: Ceresit CT 83 Adhesive Mortar, plastic anchors or anchors with a steel core classified as ETAG 014, number of fasteners and their arrangement should be determined by an architect, based on the substrate analysis and load calculations.

      2. Insulation material: EPS-boards classified as EN 13163, with thickness up to 42 cm.

      3. Reinforced layer: Ceresit CT 100 Impactum One component flexible dispersion reinforcing compound and Ceresit CT 325 and CT 327 glass fibre meshes.

      4. Plaster**: Ceresit CT 79 Elastomeric Impactum elastomeric plaster.

      * Optionally you can use ZS, ZU, CT 80 or CT 85.

      ** Alternative Ceresit plasters and paints: Acrylic, Silicate-Silicone, Silicone, Silicate.

    技术规格
    • 唯一参考facade-etics-ceresit-impactum-system
    • 产品系列Ceresit Façade ETICS
    • 产品组合Impactum System
    • 类型对象(单个对象)
    • 发布日期2023-12-18
    • 版本号1
    相关
    • 主材料EPS
    • 次要材料Elastomer
    分类
    • BIMobject 类别墙壁 - 外墙
    • IFC 分类墙壁
    • UNSPSC 名称Siding and exterior wall materials
    • UNSPSC 代码301518
    • Uniclass 2015 代码Ss_25_25_95_28
    • Uniclass 2015 说明External wall sheathing systems
    • OmniClass 编号23-13 25 19 11 11 11
    • OmniClass 标题Expanded Polystyrene Slab and Board Thermal Insulation
    • CSI UniFormat II 代码B2010
    • CSI UniFormat II 标题Exterior Walls

    发售地区

    欧洲 亚洲
    乌克兰
    哈萨克斯坦
    保加利亚
    格鲁吉亚
    匈牙利
    塞尔维亚
    拉脱维亚
    捷克共和国
    斯洛伐克
    斯洛文尼亚
    比利时
    波兰
    波斯尼亚 黑塞哥维那
    爱沙尼亚
    立陶宛
    罗马尼亚
    英国