发布您的产品
Ceresit ETICS Solar Protect System
Ceresit ETICS Solar Protect System
Ceresit ETICS Solar Protect System
    Ceresit

    Ceresit ETICS Solar Protect System

    Insulates and increases the resistance to solar radiation

    System with increased resistance to UV, delivering a high colour stability for the finishing layer. Recommended for buildings where more advanced resistance to water and dirt pick up are needed, as well as a wide range of colours. Improved solar radiation protections allows usage of a darker and more intense colour palette.

    规格
    • System features:

      • Increased resistance to UV and high colour stability
      • Wider range of colours
      • Self cleaning
      • Dirt and water uptake resistant
      • Vapour permeable and hydrophobic
      • Resistant to aggressive dirts
      • Highly resistant to biological contamination like fungi and algae
      • Highly flexible and durable
      • Resistant to thermal stresses and cracks
      • Excellent application parameters
      • Colors: NCS, RAL, Color of nature

      Approvals:

      ETA 09/0014 of 30/06/2023

      System components:

      1. Fixing*: CT 83 Strong Fix; CT 180 MW Strong Fix.

      2. Insulation material: EPS boards, MW boards.

      3. Reinforced layer*: CT 85 Flex and CT 325 glass fibre mesh or CT 190 MW Flex and CT 325 glass fibre mesh.

      4. Priming paint: CT 16 QUARTZ CONTACT Priming Paint.

      5. Plaster: CT 76 Solar Protect.

      * Optionally you can use as an adhesive and rendering mortars CT 80 covered by ETA documents ETA Ceresit Ceretherm Universal and ETA Ceresit Ceretherm Universal MW.

    技术规格
    • 唯一参考facade-etics-ceresit-solar-protect-system
    • 产品系列Ceresit Façade ETICS
    • 产品组合Solar Protect System
    • 类型对象(单个对象)
    • 发布日期2023-12-18
    • 版本号1
    相关
    • 主材料EPS
    • 次要材料Elastomer
    分类
    • BIMobject 类别墙壁 - 外墙
    • IFC 分类墙壁
    • UNSPSC 名称Siding and exterior wall materials
    • UNSPSC 代码301518
    • Uniclass 2015 代码Ss_25_25_95_28
    • Uniclass 2015 说明External wall sheathing systems
    • OmniClass 编号23-13 25 19 11 11 11
    • OmniClass 标题Expanded Polystyrene Slab and Board Thermal Insulation
    • CSI UniFormat II 代码B2010
    • CSI UniFormat II 标题Exterior Walls

    发售地区

    欧洲 亚洲
    乌克兰
    哈萨克斯坦
    保加利亚
    格鲁吉亚
    匈牙利
    塞尔维亚
    拉脱维亚
    捷克共和国
    斯洛伐克
    斯洛文尼亚
    比利时
    波兰
    波斯尼亚 黑塞哥维那
    爱沙尼亚
    立陶宛
    罗马尼亚
    英国