发布您的产品
Cable Runway Radius Drop

Cable Runway Radius Drop

Mounts to the side stringer or cross member of CPI Cable Runway to help maintain proper Category 5e/6/6a or fiber bend radius.
  • Quick and easy installation
  • Cross Member Radius Drop (P/N 12100-XXX) fits 6", 9", 12" and 18"W (150 mm, 230 mm, 300 mm and 460 mm) cross member tubing on CPI Universal Runway (Series 10250)
  • Stringer Raduis Drop (P/N 12101-XXX) attaches to the side of the runway
  • Provides 3" (80 mm) bend radius
  • Products 5"W (130 mm), 12100-X06, 12101-X03, drop into CPI’s 6"W (150 mm) vertical cabling sections
  • Supplied with 1-1/2" (38.1 mm) cable spools (P/N 15003-001) to separate and guide cables
  • Sold individually

CPI Online Catalog

技术规格
  • 唯一参考cpi-radius_drop_cross_member
  • 产品系列Cable Trays and Horizontal Racks
  • 产品组合Cable Pathway
  • 类型对象(单个对象)
  • 发布日期2014-12-18
  • 版本号1
分类
  • BIMobject 类别电气 - 配电
  • IFC 分类分配元素
  • Uniclass 2015 代码EF_70_30
  • Uniclass 2015 说明Electricity distribution and transmission
  • CSI MasterFormat 2014 代码26 01 10
  • CSI MasterFormat 2014 标题Operation and Maintenance of Medium-Voltage Electrical Distribution
  • OmniClass 编号23-35 31 00
  • OmniClass 标题Electrical Power Distribution Devices
  • CSI UniFormat II 代码D5010
  • CSI UniFormat II 标题Electrical Service and Distribution
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
瓦利斯和富图纳