发布您的产品
Model BFLTW Baffle Transaction Window
Model BFLTW Baffle Transaction Window
Model BFLTW Baffle Transaction Window

    Model BFLTW Baffle Transaction Window

    Testing

    UL 752 levels 1-3 & 6

    Finishes

    Standard: Prime Painted Steel, Stainless Steel, or Powder Coated Frame with Stainless Steel Sill

    Also available: Clear Anodized, Bronze Anodized, or Powder Coated Aluminum Frame with Stainless Steel Sill

    Options

    • Additional ledge on one or both sides
    • Mortise Sill
    • Drop in tray for counter by others
    • Speak Thrus & Intercoms
    • Package Passers
    • Tray Covers
    技术规格
    • 唯一参考model-bfltw-baffle-transaction-window
    • 产品系列Windows
    • 产品组合Windows
    • 类型文档(信息)
    • 发布日期2023-02-15
    • 版本号1
    相关
    • 主材料碳钢
    • 次要材料不锈钢
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别窗户 - Double Hung Windows
    • IFC 分类窗户
    • UNSPSC 名称Windows
    • UNSPSC 代码301716
    • Uniclass 2015 代码Pr_30_59_57
    • Uniclass 2015 说明Opening security and protection products
    • CSI MasterFormat 2014 代码08 56 19
    • CSI MasterFormat 2014 标题Pass Windows
    • OmniClass 编号23-17 13 27 15
    • OmniClass 标题Pass Windows
    • CSI UniFormat II 代码B2020
    • CSI UniFormat II 标题Exterior Windows