发布您的产品
Deck-Mounted High Arc Kitchen Faucet with Pull-Down Spout, Single-Hole Mount, 434-ABCP

Deck-Mounted High Arc Kitchen Faucet with Pull-Down Spout, Single-Hole Mount, 434-ABCP

  • Centers: Single-hole
  • Faucet Series: 434
  • Finish: Polished chrome
  • Mixer: User adjustable temperature control mixer, includes temperature limiter
  • Mount: Deck
  • Product Category: Manual Sink Faucets
  • Spray: 9" center-to-center tubular brass spout with dual-pattern 1.5 GPM (5.7 L/min) pull-down outlet
  • Valve: User adjustable temperature control mixer
技术规格
  • 唯一参考434-abcp--manual-sink-faucet
  • 产品系列Manual Sink Faucets
  • 产品组合434 Series
  • 类型对象(单个对象)
  • 发布日期2024-12-26
  • 版本号1
相关
  • 主材料抛光镀铬
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别厨房 - 水龙头和搅拌机
  • IFC 分类卫浴终端
  • Uniclass 2015 代码Pr_40_20_87_84
  • Uniclass 2015 说明Sink taps
  • CSI MasterFormat 2014 代码22 42 39
  • CSI MasterFormat 2014 标题Commercial Faucets, Supplies, and Trim
  • OmniClass 编号23-31 11 00
  • OmniClass 标题Faucets