Selecting the location and language will prioritise localised information. Continue
Pyrite – Bookshelf

Pyrite – Bookshelf

Inspired by optical illusion artworks, the design of Pyrite bookshelf amazes through an unexpected distribution between empty and full spaces and a structure where horizontal and vertical seems to be reversed. The thin lines of the frame aim for invisibility while contrasting the thicker dividers, in an unusual combination of thicknesses. The different size and shapes of the sections combine to give a sense of movement, while drawers in leather or wood can be added to the bookshelf. Pyrite can be used as a single module with two shelves, functioning as a standing alone piece, or it can be combined with others horizontally so to create a larger bookshelf system or either repeated vertically, to cover the length of entire walls.
技术规格
  • 唯一参考Pyrite-Bookshelf
  • 产品系列La Manufacture - Bookshelfs
  • 产品组Luca Nichetto
  • 类型对象(单个对象)
  • 发布日期2021-05-20
  • 版本号1
相关
  • 主材料木头
分类
  • BIMobject 类别家具 - 货架和存储
  • IFC 分类家具

发售地区

欧洲