发布您的产品
Colortek Designer Plaster
Colortek Designer Plaster
Colortek Designer Plaster
Colortek Designer Plaster
Colortek Designer Plaster
Colortek Designer Plaster
Colortek Designer Plaster
Colortek Designer Plaster
Colortek Designer Plaster
    Colortek

    Colortek Designer Plaster

    Colortek's Designer Plaster is a collection of mineral-based decorative coatings that replicate the organic beauty of natural stone surfaces. Combined with special additives to control working characteristics, the Designer Plaster range allows master artisans to create a wide range of effects. These vary from thin and highly polished finishes that resemble marble to deeply textured surfaces that emulate travertine, limestone, clay and more.

    规格
    • Substrates
      Interior applications on plaster, embossed wall coverings, gypsum board and other properly prepared and primed substrates.

      Key Features

      • Lead-free
      • Non-flammable
      • Odorless
      • Washable
      • Reduced dirt pickup

      Possible Effects

      • Smooth
      • Pitted
      • Travertine
      • Marmorino
      • Terrazzo Gold Rush
      • Tadelakt
      • Bespoke

      Sizes

      • US Drum

      System

      Please refer to Technical Data Sheet for more info.

    技术规格
    • 唯一参考colortek-designer-plaster
    • 产品系列Colortek Decorative Paints
    • 产品组合Decorative Paints and Effects
    • 类型建筑材料材料
    • 发布日期2024-03-29
    • 版本号1
    分类
    • BIMobject 类别建筑材料 - 油漆和清漆
    • IFC 分类纹理
    • Uniclass 2015 代码Ss_40_90_60_20
    • Uniclass 2015 说明Decorative varnish or lacquer systems
    • CSI MasterFormat 2014 代码09 94 00
    • CSI MasterFormat 2014 标题Decorative Finishing
    • OmniClass 编号23-15 21 11 13
    • OmniClass 标题Textured Paints
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
    瓦利斯和富图纳