发布您的产品
Colortek Neocement
Colortek Neocement
Colortek Neocement
Colortek Neocement
Colortek Neocement
    Colortek

    Colortek Neocement

    Neocement® is a continuous, joint-free, decorative finish especially designed to create or renovate interior or exteriors walls and floors. Applied by hand at reduced thicknesses, Neocement® finishes are real work of craftsmanship that can be personalized to fit your own style by playing with color, texture or even stencils to give any space its own unique character, making it perfect to add depth, light and harmony to homes, business, showrooms, restaurants or even shopping centers. 

    规格
    • Substrates

      Interior and exterior application on both horizontal and vertical surfaces in locations such as kitchens, bathrooms, shower box, or even as coatings for bathtubs. When properly installed, Neocement produces superior adhesion with high abrasion resistance and flexural properties that are unrivaled by the cement base coatings or concrete overlays, making it highly suitable for high-traffic areas

      Key Features

      • High strength with impact abrasion resistance
      • Antistatic and fire resistant
      • Moisture vapor permeable and excellent water resistance
      • Protects against penetration of water, chlorides, and CO2
      • Superior adhesion properties
      • Flexible flooring
      • Low VOC technology
      • Seamless
      • Extends lifecycle appearance of concrete
      • Extensive choice of colors, textures and patterns

      Sizes

      Paste Component Pack and Master Pack, Resin, Filler, and Filler LT come in:

      • US Drum
      • US Gallon

      System

      Please refer to Technical Data Sheet for more info.

        技术规格
        • 唯一参考colortek-neocement
        • 产品系列Colortek Decorative Paints
        • 产品组合Decorative Paints and Effects
        • 类型建筑材料材料
        • 发布日期2024-03-29
        • 版本号1
        分类
        • BIMobject 类别建筑材料 - 油漆和清漆
        • IFC 分类纹理
        • Uniclass 2015 代码Ss_40_90_60_20
        • Uniclass 2015 说明Decorative varnish or lacquer systems
        • CSI MasterFormat 2014 代码09 94 00
        • CSI MasterFormat 2014 标题Decorative Finishing
        • OmniClass 编号23-15 21 11 13
        • OmniClass 标题Textured Paints
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
        瓦利斯和富图纳