发布您的产品
Colortek Oxyd
Colortek Oxyd
Colortek Oxyd
Colortek Oxyd
Colortek Oxyd
Colortek Oxyd
Colortek Oxyd
Colortek Oxyd
Colortek Oxyd
    Colortek

    Colortek Oxyd

    Oxyd is a decorative paint designed to achieve real rust effects on a variety of surfaces.

    Combining the traditional art of patinization with modern day paint technology, Oxyd contains real metal particles that will create the distinctive and timeless look of bronze and copper patina or the weathered appearance of rusted iron in a matter of minutes, on any paintable surface.

    规格
    • Substrates
      Interior applications on plaster, embossed wall coverings, gypsum board and other properly prepared and primed substrates.

      Key Features

      • Actual metal effects
      • Accelerated metallic tarnish simulation
      • Washable after full curing and protective coat application
      • Non-flammable
      • Low VOC product
      • Limitless effects possible when mixing various versions
      • Oxyd Bronze has a high concentration of real copper and zinc particles.
      • Oxyd Copper has a high concentration of real copper particles.
      • Oxyd Iron has a high concentration of real iron particles


      Sizes

      • US Gallon
      • US Quart

      System

      Please refer to Technical Data Sheet for more info.


    技术规格
    • 唯一参考colortek-oxyd
    • 产品系列Colortek Decorative Paints
    • 产品组合Decorative Paints and Effects
    • 类型建筑材料材料
    • 发布日期2024-03-29
    • 版本号1
    分类
    • BIMobject 类别建筑材料 - 油漆和清漆
    • IFC 分类纹理
    • Uniclass 2015 代码Ss_40_90_60_20
    • Uniclass 2015 说明Decorative varnish or lacquer systems
    • CSI MasterFormat 2014 代码09 94 00
    • CSI MasterFormat 2014 标题Decorative Finishing
    • OmniClass 编号23-15 21 11 13
    • OmniClass 标题Textured Paints