GIAN 1 large diamond textureGIAN 1 large diamond texture
查看前一组图片
查看下一组图片
Compañero

GIAN 1 large diamond texture

GIAN Anti-slip. Safety cast in concrete: stairs, balconies and acces galleries GIAN anti-slip formliners : attractive, thin texture mat adhered inside concrete mould GIAN is the name of the innovative texture mat from Compañero. This texture mat is easy to handle and can be used repeatedly. GIAN 1 large diamond texture (35 x 14 mm) The GIAN 1 large diamond texture has been improved significantly from the old small diamond* pattern. A wider drainage groove now carries away rainwater even more quickly. This drainage process is enhanced when the concrete surface is walked on. The rolling action of the shoe presses the water into the groove. In other words, the GIAN 1 large diamond texture effectively combats aquaplaning in two ways. Another improvement to the GIAN 1 texture is the enlarged diamonds. The new dimensions are 35 x 14 mm. This produces a more attractive pattern since the enlarged texture is easier on the eyes. * The small 25 x 9 mm diamond version is still available.
技术规格
  • 唯一参考GIAN1
  • 产品系列Flooring
  • 产品组Concrete Anti-Slip formliner stair balcony tile
  • 类型对象(单个对象)
  • 发布日期2015-06-18
  • 版本号1
  • 宽度 (mm)3000
相关
  • 主材料混凝土
  • 次要材料纤维水泥
  • 设计国家/地区荷兰
  • 制造国家/地区荷兰
分类
  • BIMobject 类别地板 - 地板系统
  • IFC 分类Floor
  • UNSPSC 名称Flooring
  • UNSPSC 代码301617
  • Uniclass 1.4 代码L5382
  • Uniclass 1.4 说明Anti-slip

发售地区

欧洲 北美 亚洲 大洋洲
比利时
加拿大
印度
澳大利亚
英国
美国
德国
法国
西班牙
丹麦
瑞典
挪威
芬兰
波兰
爱尔兰
奥地利
捷克共和国
瑞士
荷兰