发布您的产品
DV - Steam Distribution Pipe
DV - Steam Distribution Pipe
    Condair

    DV - Steam Distribution Pipe

    The Condair steam distribution pipe, are high-quality steam lances for humidifying via the air duct. The range includes various sizes and lengths, adapted for the Condair EL, Condair RS, Condair GS, Condair RM or Condair CP3mini humidifier.

    规格
    • Steam Distribution Pipe DV 41 for use with:

      • Condair EL Small 5 ... 10 (200 ... 240 V Single Phase only)
      • Condair EL Small 5 ... 8 (200 ... 600 V 3 Phase)
      • Condair CP3mini

      Steam Distribution Pipe DV 61 for use with:

      • Condair EL Small 10 ... 15 
      • Condair RM

      Steam Distribution Pipe DV 81 for use with:

      • Condair EL Medium and Large
      • Condair RS Small, Medium and Large
      • Condair GS II

      技术规格
      • 唯一参考condair-dv_steamdistpipe
      • 产品系列Steam Distribution
      • 产品组合Steam Pipes
      • 类型对象(单个对象)
      • 发布日期2017-01-19
      • 版本号1
      相关
      • 主材料不锈钢
      • 次要材料塑料
      分类
      • BIMobject 类别暖通空调 - 暖通空调
      • IFC 分类管段
      • Uniclass 2015 代码Pr_65_55_84
      • Uniclass 2015 说明Steam and condensate distribution products
      • CSI MasterFormat 2014 代码23 22 00
      • CSI MasterFormat 2014 标题Steam and Condensate Piping and Pumps
      • CSI UniFormat II 代码D3090
      • CSI UniFormat II 标题Other HVAC Systems & Equipment

      发售地区

      亚洲 非洲 南美洲 欧洲 大洋洲