发布您的产品
JS60C - Compact Direct Room Water Spray Humidifier
JS60C - Compact Direct Room Water Spray Humidifier
    Condair

    JS60C - Compact Direct Room Water Spray Humidifier

    The JetSpray Compact is an easy-to install, direct room humidifier for areas that need up to 30kg/h. As it is preassembled, it does not require installation of additional nozzles or associated pipework.

    Operation with compressed air gives very reliable performance, in dusty industrial environments, without any risk of drips. This makes the JetSpray Compact ideal for use in sectors such as textile, tea, food, tobacco and printing.

    As well as reliable operation, advanced hygiene features ensure the humidifier provides safe humidification. Water treatment and flush and drain cycles minimise the risk of microbial growth in the system.

    The JetSpray Compact can operate on mains water as well as softened or RO water. This means it provides very efficient water consumption, when compared to humidifiers that need RO water.

    规格

    • JS60C 230V 50...60 Hz:

      • Max. Humidification Capacities: 5, 7, 9, 11, 13, 18, 24, 30 kg/hr

      技术规格
      • 唯一参考condair-js60c
      • 产品系列Air Humidifier
      • 产品组Adiabatic Direct Room Humidifier
      • 类型对象(单个对象)
      • 发布日期2022-12-05
      • 版本号1
      • 高度 (mm)740
      • 宽度 (mm)380
      • 深度 (mm)167
      相关
      • 主材料粉末涂层钢
      • 次要材料不锈钢
      • 设计国家/地区英国
      • 制造国家/地区中国
      • 净重 (Kg)17
      分类
      • BIMobject 类别暖通空调 - 暖通空调
      • IFC 分类加湿器
      • UNSPSC 名称Humidifiers
      • UNSPSC 代码40101903
      • Uniclass 2015 代码Pr_65_67_39_96
      • Uniclass 2015 说明Water atomizing humidifiers
      • CSI MasterFormat 2014 代码23 84 13.19
      • CSI MasterFormat 2014 标题Atomizing Humidifiers
      • OmniClass 编号23-33 27 15
      • OmniClass 标题Air Humidifiers
      • CSI UniFormat II 代码D3090
      • CSI UniFormat II 标题Other HVAC Systems & Equipment

      发售地区

      亚洲 非洲 南美洲 欧洲 大洋洲