发布您的产品
WaveLinx CAT Bluetooth Programming Interface Module
WaveLinx CAT Bluetooth Programming Interface Module
WaveLinx CAT Bluetooth Programming Interface Module
WaveLinx CAT Bluetooth Programming Interface Module
WaveLinx CAT Bluetooth Programming Interface Module
WaveLinx CAT Bluetooth Programming Interface Module
WaveLinx CAT Bluetooth Programming Interface Module

    WaveLinx CAT Bluetooth Programming Interface Module

    The WaveLinx CAT Bluetooth Programming Interface (BPI-C-L) module allows users to program a space by enabling data exchange between the CAT devices and the WaveLinx CAT mobile app. The CAT Bluetooth Programming Interface communicates with other CAT devices, via CAT5e cable, through its two RJ-45 connectors. It has a Bluetooth® Low Energy (BLE) Radio Module that securely pairs with a mobile device when within range. Once connected, users can use the WaveLinx CAT application to identify themselves and configure devices within that area. The module is powered by CAT bus power and comes with mounting tabs for easy installation on the wall or a junction box.
    规格
      • Bluetooth radio used to pair to a mobile device with WaveLinx CAT app
      • Two RJ45 ports used to connect to CAT communication bus and other CAT devices
      • Draws power from CAT communications bus to simplify wiring
      • Remotely upgradeable firmware
      • Encrypted authentication to a WaveLinx Mobile App for secure programming
      • Plenum rated device for simple installation in plenum spaces
    技术规格
    • 唯一参考cooper-controls-cat-bpi-c-l
    • 产品系列Controls
    • 产品组WaveLinx
    • 类型对象(单个对象)
    • 发布日期2024-02-12
    • 版本号1
    分类
    • BIMobject 类别电气 - Controls