发布您的产品
AM-3200 - AirMedia® Receiver 3200
AM-3200 - AirMedia® Receiver 3200
AM-3200 - AirMedia® Receiver 3200
AM-3200 - AirMedia® Receiver 3200

    AM-3200 - AirMedia® Receiver 3200

    The AirMedia® Receiver 3200 (AM‑3200) enables secure wireless collaboration in the modern digital workspace. Easy to deploy and manage, install the Receiver in conference rooms, huddle rooms, lounges, lobbies, or almost any space to establish a productive meeting environment.

    规格
    • Key Features

      • Complete room solution enables secure presentation from laptops, smartphones, and tablet devices using either a wired HDMI® connection or a wireless AirMedia® connection
      • Integration friendly features such as HDMI® input, dual LAN, balanced audio output, and display control via RS‑232 and IR
      • Enables smart automation via intelligent display control, personal device control, occupancy detection, and integration into a broader connected ecosystem
      • Enterprise-grade security and content encryption protects privacy and ensures compliance with IT policies
      • XiO Cloud® service support for remote provisioning and management
      • Integrates with Appspace® digital signage software platform for content display
      • Supports content sharing of four simultaneous sources for multi-user collaboration with AirMedia Canvas.
      • Wireless conferencing and presentation allows for collaboration with in-room and remote participants
    技术规格
    • 唯一参考am-3200
    • 产品系列Audio Visual Workspace Solutions
    • 产品组合Wireless Presentation Solutions
    • 类型对象(单个对象)
    • 发布日期2022-11-10
    • 版本号1
    • 高度 (inch)6.42
    • 宽度 (inch)7.4
    • 深度 (inch)1.26
    相关
    • 主材料金属
    • 设计国家/地区美国
    • 制造国家/地区墨西哥
    • 净重 (Lbs)1.9
    分类
    • BIMobject 类别电子 - Controls
    • IFC 分类电气元件
    • ETIM 代码EC001634
    • ETIM 名称Audio/video transmitting system
    • UNSPSC 名称Electrical controls and accessories
    • UNSPSC 代码391215
    • Uniclass 2015 代码Pr_70_75_04
    • Uniclass 2015 说明Audio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 代码11 52 00
    • CSI MasterFormat 2014 标题Audio-Visual Equipment
    • OmniClass 编号23-37 15 00
    • OmniClass 标题Audio Visual Equipment