发布您的产品
DM-RMC-4K-100-C-1G - Wall Plate 4K DigitalMedia 8G+® Receiver & Room Controller 100
DM-RMC-4K-100-C-1G - Wall Plate 4K DigitalMedia 8G+® Receiver & Room Controller 100
DM-RMC-4K-100-C-1G - Wall Plate 4K DigitalMedia 8G+® Receiver & Room Controller 100
DM-RMC-4K-100-C-1G - Wall Plate 4K DigitalMedia 8G+® Receiver & Room Controller 100
DM-RMC-4K-100-C-1G - Wall Plate 4K DigitalMedia 8G+® Receiver & Room Controller 100

    DM-RMC-4K-100-C-1G - Wall Plate 4K DigitalMedia 8G+® Receiver & Room Controller 100

    Wall Plate 4K DigitalMedia 8G+® Receiver & Room Controller 100 DM-RMC-4K-100-C-1G Provides a cost-effective, 1-gang mountable interface for an HD or 4K display device as part of a complete DigitalMedia™ System. Connects to the DM 8G+® output of a DM® Switcher or Transmitter via a single CATx cable. Includes IR and RS-232 control ports. Available in white or black. The DM-RMC-4K-100-C-1G provides a simple, cost-effective interface solution for a single display device as part of a complete Crestron® DigitalMedia™ system. It functions as a DM 8G+® receiver and control interface, providing a single HDMI® output along with RS-232 and IR control ports.[1] In addition to DM 8G+, it is also compatible with HDBaseT®, allowing it to be connected directly to an HDBaseT certified source. Its 1-gang mountable design allows the DM-RMC-4K-100-C-1G to be flush mounted behind a flat panel display or above a ceiling mounted projector. It can also be mounted beneath a table or attached to a suitable flat surface using the mounting bracket provided. It connects to the head end or source location using a single CAT type twisted pair cable.[2] Standard gang-box mounting (3-1/2" deep) allows for installation adjacent to an Ethernet jack (Crestron MP-WP183 or equivalent) for a total connectivity solution.[3] 4K Ultra HD Crestron DigitalMedia continues to advance the standard for digital AV signal distribution, delivering the world’s first end-to-end 4K system solution. The DM-RMC-4K-100-C-1G features the latest DM 8G+ technology, providing support for the transport of 4K and Ultra HD video signals. Support for 4K video also ensures support for the latest generation of computers and monitors with native resolutions beyond 1080p and WUXGA. DigitalMedia 8G+® As the leader in HDMI and control system technologies, Crestron developed DigitalMedia (DM®) to deliver the first complete HD AV distribution system to take HDMI to a higher level. DigitalMedia allows virtually any mix of HDMI and other AV sources to be distributed throughout a home, office, school, or virtually any other facility. The latest generation of DM is called DigitalMedia 8G™ (DM 8G®). Engineered for ultra high-bandwidth and ultimate scalability, DM 8G provides a true one-wire lossless transport for moving high-definition video, audio, and control signals over a choice of twisted-pair or fiber optic cable. DM 8G over twisted-pair copper wire is called DigitalMedia 8G+ (DM 8G+). DM 8G+ handles uncompressed Full HD 1080p, Ultra HD, 2K, and 4K video signals with support for 3D, Deep Color, and HDCP 2.2. Audio capabilities include support for high-bitrate 7.1 audio formats like Dolby® TrueHD, Dolby Atmos®, and DTS-HD® as well as uncompressed linear PCM. All signals are transported over a single CAT type wire, supporting 1080p, WUXGA, and 2K signals at distances up to 330 feet (100 m) using Crestron DM Ultra Cable, Crestron DM 8G Cable, or third-party CAT5e. Higher resolutions up to UHD and 4K are supported at distances up to 330 feet (100 m) using DM Ultra Cable, 230 feet (70 m) using DM 8G Cable, or 165 feet (50 m) using CAT5e.[2] HDBaseT® Certified Crestron DigitalMedia 8G+ technology is designed using HDBaseT Alliance specifications, ensuring interoperability with other HDBaseT certified products. Via its DM 8G+ input, the DM-RMC-4K-100-C-1G can be connected directly to an HDBaseT compliant source without requiring a DM transmitter. Multimedia Display Interface A single HDMI digital AV output port is provided on the DM-RMC-4K-100-C-1G for connection to a display or other device. The HDMI output can also handle DVI signals using an appropriate adapter or interface cable.[4] A single CAT type cable connects the DM-RMC-4K-100-C-1G to a DM switcher or transmitter, or to an HDBaseT source, transporting video, audio, control, and power signals all through one simple RJ45 connection.[2,5,6] Multiple DM-RMC-4K-100-C-1Gs may be installed to handle each display in a multiroom distribution system, all fed from a central DM-MD series switcher. Or, a single DM-RMC-4K-100-C-1G can be fed straight from a DM 8G+ or HDBaseT transmitter, affording a simple solution for extending a computer or AV signal to a single display. Embedded Device Control The DM-RMC-4K-100-C-1G includes built-in RS-232 and IR control ports to allow for programmable control of the connected display device (via a control system).[1] Additional control capability is afforded by harnessing the CEC (Consumer Electronics Control) signal embedded in HDMI. Through its connection to the control system, the DM-RMC-4K-100-C-1G provides a gateway for controlling the source right through its HDMI connection, potentially eliminating the need for a dedicated serial cable or IR emitter.[7] Versatile Mounting Options The DM-RMC-4K-100-C-1G is designed to be installed using a 3-1/2” deep 1-gang electrical box or plaster ring (not included). It can also be mounted beneath a table or attached to a suitable flat surface using the mounting bracket provided, or it can be fastened to a single rack rail in an equipment cabinet. The DM cable connects to the rear of the receiver via a shielded RJ45 DM port. The unit can be powered using the wall mount power pack (included), or PoDM (Power over DigitalMedia) for a true one-wire solution.[5,6] An array of indicators is provided for easy setup and troubleshooting. Notes: 1. The IR and RS-232 (COM) ports are only enabled when the DM-RMC-4K-100-C-1G is connected to an Ethernet-enabled DM transmitter or switcher that is addressable from a Crestron control system. When connected to a DM switcher, the switcher must be in private network mode. 2. The maximum cable length for DigitalMedia 8G+ (DM 8G+) or HDBaseT is dependent upon the type of cable and resolution of the video signal. Refer to the “Maximum Cable Lengths” table for a detailed overview. Crestron legacy cable models DM-CBL DigitalMedia Cable and DM-CBL-D DigitalMedia D Cable support the same resolutions and cable lengths as CAT5e. Shielded cable and connectors are recommended to safeguard against unpredictable environmental electrical noise which may impact performance at resolutions above 1080p. Refer to the Crestron DigitalMedia Design Guide, Doc. #4546 for complete system design guidelines. DM 8G+ is compatible with HDBaseT Alliance specifications for connecting to HDBaseT compliant equipment. All wire and cables are sold separately. 3. The DM-RMC-4K-100-C-1G does not include an Ethernet port. Local Ethernet connectivity for external devices requires a MP-WP183 or equivalent Ethernet jack with a dedicated LAN connection. 4. The HDMI output requires an appropriate adapter or interface cable to accommodate a DVI signal. CBL-HD-DVI interface cables are available separately. 5. To power the DM-RMC-4K-100-C-1G using PoDM (Power over DigitalMedia) requires connection to a DM switcher or other equipment that has a PoDM PSE port. Any wiring that is connected to a PoDM PSE port is for intra-building use only and should not be connected to a line that runs outside of the building in which the PSE is located. 6. To power the DM-RMC-4K-100-C-1G using HDBaseT PoE requires connection to a switcher or other equipment that has an HDBaseT PoE PSE port. Any wiring that is connected to an HDBaseT PoE PSE port is for intra-building use only and should not be connected to a line that runs outside of the building in which the PSE is located. 7. Supports simple pass-through of CEC when connected directly to a DM-TX-4K-100-C-1G transmitter. Supports full management of CEC between the locally connected HDMI device and a control system when connected to an Ethernet-enabled 4K DM transmitter or switcher that supports CEC over HDBaseT. Refer to the spec sheet for each DM transmitter, switcher, output card, or output blade to verify “CEC” is listed under “HDBaseT” in the “Communications” section of the product’s specifications.
    规格
    • Summary Of Features Cost-effective DigitalMedia 8G+® receiver and display controller Connects to a DM® switcher or transmitter over a single CAT type twisted pair cable [1,2] HDBaseT® Certified — Enables direct connection to other HDBaseT certified equipment Provides one HDMI® or DVI display output [4] Handles video resolutions up to 4K and Ultra HD Handles 3D video and Deep Color Handles Dolby® TrueHD, Dolby Atmos®, DTS-HD®, and uncompressed 7.1 linear PCM audio HDCP 2.2 compliant Supports cable lengths up to 330 ft (100 m) for all resolutions up to UHD and 4K using DM Ultra cable [2] Supports cable lengths up to 330 ft (100 m) for 1080p, WUXGA, and 2K using DM 8G® cable or CAT5e [2] Supports cable lengths up to 230 ft (70 m) for UHD and 4K using DM 8G cable, or 165 ft (50 m) using CAT5e [2] Enables device control via CEC, IR, and RS-232 [1,7] Powered via the DM connection or local power pack (included) [5,6] 1-gang wall box mount design (3-1/2" deep) Surface mount bracket included Available in white or black finish Notes: 1. The IR and RS-232 (COM) ports are only enabled when the DM-RMC-4K-100-C-1G is connected to an Ethernet-enabled DM transmitter or switcher that is addressable from a Crestron control system. When connected to a DM switcher, the switcher must be in private network mode. 2. The maximum cable length for DigitalMedia 8G+ (DM 8G+) or HDBaseT is dependent upon the type of cable and resolution of the video signal. Refer to the “Maximum Cable Lengths” table for a detailed overview. Crestron legacy cable models DM-CBL DigitalMedia Cable and DM-CBL-D DigitalMedia D Cable support the same resolutions and cable lengths as CAT5e. Shielded cable and connectors are recommended to safeguard against unpredictable environmental electrical noise which may impact performance at resolutions above 1080p. Refer to the Crestron DigitalMedia Design Guide, Doc. #4546 for complete system design guidelines. DM 8G+ is compatible with HDBaseT Alliance specifications for connecting to HDBaseT compliant equipment. All wire and cables are sold separately. 4. The HDMI output requires an appropriate adapter or interface cable to accommodate a DVI signal. CBL-HD-DVI interface cables are available separately. 5. To power the DM-RMC-4K-100-C-1G using PoDM (Power over DigitalMedia) requires connection to a DM switcher or other equipment that has a PoDM PSE port. Any wiring that is connected to a PoDM PSE port is for intra-building use only and should not be connected to a line that runs outside of the building in which the PSE is located. 6. To power the DM-RMC-4K-100-C-1G using HDBaseT PoE requires connection to a switcher or other equipment that has an HDBaseT PoE PSE port. Any wiring that is connected to an HDBaseT PoE PSE port is for intra-building use only and should not be connected to a line that runs outside of the building in which the PSE is located. 7. Supports simple pass-through of CEC when connected directly to a DM-TX-4K-100-C-1G transmitter. Supports full management of CEC between the locally connected HDMI device and a control system when connected to an Ethernet-enabled 4K DM transmitter or switcher that supports CEC over HDBaseT. Refer to the spec sheet for each DM transmitter, switcher, output card, or output blade to verify “CEC” is listed under “HDBaseT” in the “Communications” section of the product’s specifications.
    技术规格
    • 唯一参考DigitalMedia_Receiver_DM-RMC-4K-100-C-1G
    • 产品系列Video
    • 产品组DigitalMedia Endpoints
    • 类型对象(单个对象)
    • 发布日期2017-04-17
    • 版本号1
    • 高度 (inch)4.12
    • 宽度 (inch)1.72
    • 深度 (inch)2.35
    相关
    • 主材料金属
    • 次要材料聚碳酸酯
    • 设计国家/地区美国
    • 制造国家/地区美国
    • 净重 (Lbs)0.394
    分类
    • BIMobject 类别电子 - 通信
    • Uniclass 2015 代码EF_75
    • Uniclass 2015 说明Communications, security, safety and protection functions
    • CSI MasterFormat 2014 代码27 20 00
    • CSI MasterFormat 2014 标题Data Communications
    • OmniClass 编号23-37 00 00
    • OmniClass 标题Information and Communication Specific Products and Equipment

    发售地区

    欧洲 亚洲 北美 非洲 南美洲 大洋洲
    丹麦
    不丹
    伯利兹
    中非共和国
    乌拉圭
    东帝汶
    乌克兰
    中国
    加拿大
    乌干达
    厄瓜多尔
    关岛
    俄罗斯
    乌兹别克斯坦
    危地马拉
    佛得角
    哥伦比亚
    北马里亚纳群岛
    保加利亚
    也门
    古巴
    冈比亚
    圭亚那
    图瓦卢
    克罗地亚
    亚美尼亚
    哥斯达黎加
    几内亚
    委内瑞拉
    基里巴斯
    冰岛
    以色列
    圣卢西亚
    几内亚比索
    巴拉圭
    密克罗尼西亚联邦
    列支敦士登
    伊拉克
    圣基茨和尼维斯
    刚果
    巴西
    巴布亚新几内亚
    匈牙利
    伊朗
    圣巴泰勒米
    刚果民主共和国
    智利
    帛琉
    北马其顿
    卡塔尔
    圣皮埃尔和密克隆群岛
    利比亚
    法属圭亚那
    库克群岛
    卢森堡
    印度
    多米尼克
    利比里亚
    玻利维亚
    所罗门群岛
    圣马力诺
    印度尼西亚
    多米尼加共和国
    加纳
    福克兰群岛(即马尔维纳斯群岛)
    托克劳
    塞尔维亚
    叙利亚
    安圭拉
    加蓬
    秘鲁
    斐济
    塞浦路斯
    台湾
    安提瓜和巴布达
    南苏丹
    苏里南
    新喀里多尼亚
    奥兰
    吉尔吉斯斯坦
    尼加拉瓜
    南非
    阿根廷
    新西兰
    奥地利
    哈萨克斯坦
    巴哈马
    博茨瓦纳
    汤加
    安道尔
    土库曼斯坦
    巴巴多斯
    卢旺达
    法属波利尼西亚
    希腊
    土耳其
    巴拿马
    厄立特里亚
    澳大利亚
    德国
    圣诞岛
    库拉索
    吉布提
    瑙鲁
    意大利
    塔吉克斯坦
    开曼群岛
    喀麦隆
    瓦利斯和富圖納群島
    拉脱维亚
    大韓
    格林纳达
    圣多美和普林西比
    瓦努阿图
    挪威
    孟加拉国
    格陵兰岛
    圣赫勒拿岛
    皮特凯恩群岛
    捷克共和国
    尼泊尔
    法属圣马丁
    坦桑尼亚
    纽埃
    摩尔多瓦
    巴勒斯坦
    波多黎各
    埃及
    美国本土外小岛屿
    摩纳哥
    巴基斯坦
    洪都拉斯
    埃塞俄比亚
    美属萨摩亚
    斯洛伐克
    巴林
    海地
    塞内加尔
    萨摩亚
    斯洛文尼亚
    文莱达鲁萨兰国
    牙买加
    塞拉利昂
    诺福克岛
    斯瓦尔巴特群岛
    斯里兰卡
    特克斯和凯科斯群岛
    塞舌尔
    马绍尔群岛
    格恩西岛
    新加坡
    特立尼达和多巴哥
    多哥
    梵蒂冈
    日本
    瓜德罗普
    安哥拉
    比利时
    朝鲜
    百慕大
    尼日利亚
    法国
    柬埔寨
    美国
    尼日尔
    法罗群岛
    格鲁吉亚
    美属维尔京群岛
    布基纳法索
    波兰
    沙特阿拉伯
    聖文森與格瑞那丁
    布隆迪
    波斯尼亚 黑塞哥维那
    泰国
    英属维尔京群岛
    摩洛哥
    泽西岛
    澳门
    荷属圣马丁
    斯威士兰
    爱尔兰
    科威特
    荷蘭加勒比區
    查德
    爱沙尼亚
    科科斯(基林)群岛
    萨尔瓦多
    毛里塔尼亚
    瑞典
    约旦
    蒙塞拉特岛
    毛里求斯
    瑞士
    缅甸
    阿鲁巴
    津巴布韦
    白俄罗斯
    老挝
    马提尼克
    留尼汪
    直布罗陀
    英属印度洋领地
    墨西哥
    科摩罗
    立陶宛
    菲律宾
    科特迪瓦
    罗马尼亚
    蒙古
    突尼斯
    芬兰
    越南
    索马里
    英国
    阿塞拜疆
    纳米比亚
    荷兰
    阿富汗
    肯尼亚
    葡萄牙
    阿拉伯联合酋长国
    苏丹
    西班牙
    阿曼
    莫桑比克
    阿尔巴尼亚
    香港
    莱索托
    马恩岛
    马尔代夫
    西撒哈拉
    马耳他
    马来西亚
    贝宁
    黑山
    黎巴嫩
    赞比亚
    赤道几内亚
    阿尔及利亚
    马拉维
    马约特
    马达加斯加岛
    马里