发布您的产品
Solstice Sliding Door Hardware System
Solstice Sliding Door Hardware System
Solstice Sliding Door Hardware System
Solstice Sliding Door Hardware System
Solstice Sliding Door Hardware System
Solstice Sliding Door Hardware System

    Solstice Sliding Door Hardware System

    The Solstice Sliding Door is nothing less than bold and refined. A patented hubless wheel design with concealed ball bearings creates a striking aesthetic that commands attention. Its robust assembly delivers an impressive 550 lb maximum weight capacity to accommodate heavy glass doors over large openings.

    Completely concealed fasteners give the Solstice track its unique floating-on-air appearance, which elevates contemporary interiors. The track system also features bi-directional level adjustment to ensure a smooth, frictionless slide regardless of door weight.


    规格
    • Features & Benefits

      • 550 lb (249 kg) maximum door weight
      • Tested to 1,000,000 cycles
      • High-grade 6005A-T61 and 6061-T6 aluminum construction
      • Concealed track fasteners
      • Can be wall mounted or glass mounted
      • Adjustable glass pane height, track height, and door stops
      • For 3/8" (10 mm) to 1/2" (12 mm) monolithic tempered glass
      • Track can be cut to size or extended with track-concealed connectors
      • Single and bi-parting door configurations


      Available Finishes:

      • Black stainless and brushed stainless
    技术规格
    • 唯一参考Solstice-sliding-door-hardware
    • 产品系列Sliding Doors
    • 产品组Glass Systems
    • 类型对象(单个对象)
    • 发布日期2024-05-16
    • 版本号1
    相关
    • 主材料铝
    • 次要材料不锈钢
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别门 - 滑动门
    • IFC 分类门
    • Uniclass 2015 代码Pr_75_30_23
    • Uniclass 2015 说明Door and gate operating hardware
    • CSI MasterFormat 2014 代码08 71 00
    • CSI MasterFormat 2014 标题Door Hardware
    • OmniClass 编号23-17 19 11
    • OmniClass 标题Hardware for Doors

    发售地区

    北美
    美国