发布您的产品
Gas Generator, QSK60G, 50/60Hz
Cummins

Gas Generator, QSK60G, 50/60Hz

The QSK60G is an energy efficient gas generator series offering a total package of gas generator capabilities and innovative gas technology for Prime and Peaking Power applications.

Overview:

The QSK60G gas generator series is one of proven success with over 2GWE installed globally. The generator series provides excellent fuel efficiency, reliability, coupled with low maintenance costs to provide low total cost of ownership.

Features:

LOW NOX EMISSIONS:

  • Lean burn technology provides levels as low as 250mg/Nm3 (0.5g/hp-hr) NOx.

EFFICIENCY:

  • State of the art lean burn engine utilizes Miller cycle combustion and full authority electronic engine management system that provides low emissions and high efficiency of up to 43.8%

CONTROL SYSTEM INTEGRATION:

  • The PowerCommand 3.3 Generator set control is standard equipment, providing total generator set system integration including full paralleling capability in grid or load share mode, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, auto-shutdown at fault detection and a user interface panel installed onto the generator set. Optional remote operator panels are also available.

COOLING SYSTEM:

  • The generator set is equipped with the capability to interface with a remote radiator or heat exchanger.

SELECTABLE VOLTAGE AND TEMPERATURE RISE:

  • Several alternator sizes offer selectable voltage and temperature rise with low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short circuit capability, bearing and stator RTD’s, anticondensation heater, class F or H installation (see alternator data sheet for details). Mechanically strengthened for use on utility paralleling with unreliable grid.

PERMANENT MAGNET GENERATOR (PMG):

  • Excitation system offers enhanced motor starting and fault clearing short circuit capability.
规格
  • Frequency (Hz): 50, 60

    Certification: Global Compliance

    Fuel Type: Lean-Burn Gas

    Applications

    • Prime Power
    • Cogeneration
技术规格
  • 唯一参考qsk60g-gas-generator-series
  • 产品系列Electricity Generation Units
  • 产品组合Gas Generators
  • 类型对象(单个对象)
  • 发布日期2023-02-06
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别电气 - 配电
  • IFC 分类发电机
  • ETIM 代码EC002823
  • ETIM 名称Power generator
  • UNSPSC 名称Gas generators
  • UNSPSC 代码26111604
  • Uniclass 2015 代码Pr_60_70_65_34
  • Uniclass 2015 说明Generator sets
  • CSI MasterFormat 2014 代码26 32 13.16
  • CSI MasterFormat 2014 标题Gas-Engine-Driven Generator Sets
  • OmniClass 编号23-35 11 15 15
  • OmniClass 标题Natural Gas Generator Sets
  • CSI UniFormat II 代码D5010
  • CSI UniFormat II 标题Electrical Service and Distribution