发布您的产品
Product image
合集图标

Automatic Lifting Station - Automatic Lifting Station 的 Dab Pumps

Genix and Genix WL are automatic collection and lifting units indispensable in cases where the wastewater from toilets, showers, washbasins or bidets cannot be expelled by gravity. The Genix versions have frontal WC discharge. The GENIX WL versions have a side toilet outlet, specially designed for use with wall-hung sanitary ware. In the 110 models, in addition to the toilet, an additional user such as a sink can be connected. In the 130 models, in addition to the toilet, it is possible to connect three further utilities, such as a sink, shower, bidet or bathtub. Genix and Genix WL are also available in the comfort version, even more silent thanks to special construction features. The installation kit is complete with connections that can be adapted to different pipe diameters with quick coupling and integrated non-return valves. "Clean" maintenance, it is possible to unhook the motor block from the unit by emptying the water using a special nozzle.

合集包含

1 产品