发布您的产品
ATRIA NF SATI + KP
ATRIA NF SATI + KP
ATRIA NF SATI + KP
ATRIA NF SATI + KP
ATRIA NF SATI + KP
ATRIA NF SATI + KP
ATRIA NF SATI + KP
    Daisalux

    ATRIA NF SATI + KP

    *Available only in France*

    Self-contained emergency luminaire for installation at significant heights and in large indoor spaces. The frame, manufactured in aluminium, in addition to the sink is the support for the electronic system, the batteries and the optical group. The combined use of specific lenses and aluminium-coated reflectors ensure optimum performance in open area lighting and escape routes. Suitable for mounting on walls or ceilings. Includes: Accessory for adjusting the angle.
    The accessory KP** enables wall- or ceiling-mounting as its angle is adjusted (max. 90 degrees) using a ball joint with mechanical interlocking.

    规格
    • A (SATI): An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains.
      TCA (Adressable): An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored.

      Characteristics:

      Operation: Non-maintained, Maintained, AutoTest (SATI), TCA (Adressable)

      Duration(h): 1,

      Emergency lamp: MHBLED

      Charging indicator: LED

      Protection rating: IP43 IK04

      Voltage: 220/230 V 50/60 Hz, 110/127 V 50/60 Hz

      Electrical insulation: Type II

      Test device: AutoTest (SATI), TCA (Adressable)

      Remote control connection: Yes 

      Battery type: LiFePO4

      Photometric data:

      Luminous flux in emergency (lm): 1000 - 2500

    技术规格
    • 唯一参考ATRIA_KP_FR
    • 产品系列Atria
    • 产品组合High-power emergency lighting
    • 类型对象(单个对象)
    • 发布日期2018-05-31
    • 版本号1
    • 高度 (mm)238
    • 宽度 (mm)238
    • 深度 (mm)56
    相关
    • 主材料铝
    • 次要材料电子和光学组件
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别照明 - 应急和安全
    • IFC 分类灯具
    • UNSPSC 名称Emergency lighting and accessories
    • UNSPSC 代码391117

    发售地区

    欧洲
    法国