发布您的产品
IZAR N8SF SATI A/TCA
IZAR N8SF SATI A/TCA
IZAR N8SF SATI A/TCA
    Daisalux

    IZAR N8SF SATI A/TCA

    *Available only in France*

    Luminaire formed by three independent modules: optical group, electronic system and batteries. Two lens options: escape route and open area. The "escape route" optical group allows a greater placement inter-distance in places such as corridors, achieving adequate lighting in evacuation routes. Suitable for flush mounting on suspended ceiling.

    规格
    • Luminaire using LED technology, Ø 46mm. Suitable for flush mounting on suspended ceiling. Supports AC and DC voltage. Suitable for centralised AC/DC power systems.

      Characteristics:
      Operation: Non maintained A or TCA
      Voltage: 220/230 V - 50/60 Hz, 110/127 V - 50/60 Hz
      Protection rating: IP20 IK04
      Electrical insulation: Type II
      LED Colour Tone: Cool white, warm white

      Luminous flux in emergency (lm): 400

    技术规格
    • 唯一参考IZAR_N8SF_A_TCA
    • 产品系列Izar
    • 产品组合Emergency Luminaires
    • 类型对象(单个对象)
    • 发布日期2017-04-21
    • 版本号1
    • 高度 (mm)46
    • 宽度 (mm)46
    相关
    • 主材料电子和光学组件
    • 次要材料聚碳酸酯
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别照明 - 应急和安全
    • IFC 分类灯具
    • UNSPSC 名称Emergency lighting and accessories
    • UNSPSC 代码391117

    发售地区

    欧洲
    法国