发布您的产品
Ventilated under-floor cavities - IGLU'® PLUS
Ventilated under-floor cavities - IGLU'® PLUS
Ventilated under-floor cavities - IGLU'® PLUS
Ventilated under-floor cavities - IGLU'® PLUS
Ventilated under-floor cavities - IGLU'® PLUS
Ventilated under-floor cavities - IGLU'® PLUS
Ventilated under-floor cavities - IGLU'® PLUS

    Ventilated under-floor cavities - IGLU'® PLUS

    Permanent formwork for ventilated crawl spaces

    Iglu’® is a market leading product that was created and patented for the realisation of sanitary spaces, ventilated cavities, under-floor cavities, ventilated floors and roofs during the construction and restructuring of civil and industrial buildings.
    The innovative capacity of Iglu’® has received numerous successes and recognitions on a national and international level, quickly confirming it as a product of excellence in the building sector.
    The modular plastic Iglu’® and Iglu’® Plus formworks, placed side by side in sequence according to a predefined direction, prepare a creation of a self-supporting pedestrian platform above which a layer of concrete is cast in order to simply and economically create a ventilated slab placed on vertical supports.
    The below cavity area is available for the passage of systems but, above all, it results being ventilated to counteract rising humidity and radioactive gases.

    规格
    • Implementation of a ventilated under-ground cavity for a total height of ______ cm with the supply and on-site positioning of recycled plastic Iglu'® Plus formworks from the Daliform Group for the quick dry formation of a self-bearing pedestrian accessible platform above which the C25/30 concrete is cast to fill the formwork up to its crown and an upper slab of ______ cm reinforced with welded mesh Ø ______ cm 20 x 20 cm, levelled and smoothed with a plastering trowel.

      The Iglu’® Plus formworks must have dimension of 50 x 50 cm between centres and ______ cm in height, rest solely on the four lateral feet to guarantee the maximum ventilation and facilitate the passage of utilities, and have a dry breaking resistance of 200 kg in any portion of the cap by means of an 8 x 8 cm pressure plate

      Formworks in recycle plastic, such as Iglu'® Plus, must be produced in “ALAPLEN® CP30”, must not release polluting substances, have an Environmental Compatibility Certification and be produced by a Company Certified according to International Standards UNI EN ISO 9001 (Quality), UNI EN ISO 14001 (Environment); BSI OHSAS 18001 (Safety) and SA 8000 (Social responsibility).

      The company that supplies the Iglù® formworks must exhibit technical sheet and safety sheet for the product and for “ALAPLEN® CP30” grain texture and must also exhibit the product certificate approved by an EOTA member agency (European Organisation for Technical Approvals).

      Including accessories, waste, cutting and all other expenses: ______ /m2 ______

    技术规格
    • 唯一参考ventilated-under-floor-cavities-iglu-plus-for-standard-use
    • 产品系列Ventilated under-floor cavities
    • 产品组合IGLU'® PLUS
    • 类型对象(单个对象)
    • 发布日期2019-07-14
    • 版本号1
    相关
    • 主材料塑料
    • 次要材料塑料
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别地板 - 地板系统
    • IFC 分类材料
    • UNSPSC 名称Flooring
    • UNSPSC 代码301617
    • Uniclass 2015 代码Pr_20_85_13
    • Uniclass 2015 说明Concrete base and foundation products
    • OmniClass 编号23-13 31 17
    • OmniClass 标题Concrete Formwork