发布您的产品
Danby DCFM110B1WDB Chest Freezer
Danby DCFM110B1WDB Chest Freezer
    Danby

    Danby DCFM110B1WDB Chest Freezer

    You'll never be faced with a shortage of food storage space again with this 11 cubic foot (311.5 litre) chest freezer. You'll also see your electricity bills drop thanks to the foam insulated lid and cabinet which keep the cold inside. There's an easily-accessible mechanical thermostat mounted on the front and the rust-resistant interior liner is constructed with aluminum to make it a breeze to keep clean. The drain is also mounted on the front which makes for fast and simple manual-defrosting maintenance. All of your favorite food items can be stored near the top with the convenient storage basket, making them easily accessible. This popular model also offers peace of mind with its 12-month warranty on parts and labor with in-home service.

    As Featured on Amazon.com

    规格
      • 11.0 cu.ft (311.5 L) capacity chest freezer
      • Environmentally friendly R600a refrigerant
      • Manual defrost with front mount defrost drain
      • Front mount mechanical thermostat with “power-on” indicator light
      • Energy efficient foam insulated cabinet lid
      • 1 adjustable wire basket
      • Maintains optimum freezing temperatures of -12.9ºC (8.78ºF) to -23ºC (-9.4ºF)
    技术规格
    • 唯一参考Danby-DCFM110B1WDB-Chest-Freezer
    • 产品系列Freezer
    • 产品组合Chest
    • 类型文档(信息)
    • 发布日期2019-02-28
    • 版本号1
    • 高度 (inch)33.25
    • 宽度 (inch)44.1
    • 深度 (inch)27.56
    相关
    • 设计国家/地区美国
    分类
    • BIMobject 类别厨房 - 厨房电器
    • UNSPSC 名称Domestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC 代码52
    • CSI MasterFormat 2014 代码11 30 13
    • CSI MasterFormat 2014 标题Residential Appliances
    • OmniClass 编号23-21 23 33
    • OmniClass 标题Residential Refrigerators And Freezers

    发售地区

    北美
    美国