发布您的产品
ACU1 Acoustic deck roof
Danosa

ACU1 Acoustic deck roof

ACOUSTIC DECK ROOF
- Waterproofing: Mechanically fastened two-layer bituminous membrane (SBS)
- Thermal and acoustic insulation: Mineral wool (MW) and high density EPDM
- Finish: Outdoor sheet

ADVANTAGES
- It complies with the municipal ordinances requeriments that demand acoustic insulation levels between 45-52 dBA (depending of mineral wool thickness)
- The acoustic membrane sticked to the sheet reduces the reverberation of the last.
- The acoustic membrane between mineral wool improves the acoustic efficiency to low frequencies.
- Mineral wool provides insulation to medium and high frequencies.
- Increasing mineral wool thickness, the roof gets required thermal insulation levels according to the climate zone.
- Mechanically fastened bituminous membrane finish protects insulation of inclemencies and provides greater acoustic tightness.

USES
- Logistic and industrial buildings.
- Public attendance buildings: shopping centres, stadiums, airports, train stations, convention centers, theatres, sport centers and clubs.

规格
  • -

技术规格
  • 唯一参考ACU1
  • 产品系列Roofs
  • 产品组合Traditional
  • 类型对象(单个对象)
  • 发布日期2019-03-18
  • 版本号1
相关
  • 主材料Asphalt
  • 次要材料矿物棉
  • 设计国家/地区西班牙
  • 制造国家/地区西班牙
分类
  • BIMobject 类别建筑 - 屋顶
  • IFC 分类屋顶
  • CSI MasterFormat 2014 代码09 62 48
  • CSI MasterFormat 2014 标题Acoustic Flooring
  • OmniClass 编号23-13 39 23 11
  • OmniClass 标题Acoustical Metal Deck Roofing
  • CSI UniFormat II 代码B30
  • CSI UniFormat II 标题ROOFING