发布您的产品
TUBODAN 160
Danosa

TUBODAN 160

It is a tube made of high density polyethylene (HDPE), corrugated, great flexibility and drilled around the perimeter.

技术规格
  • 唯一参考tubodan
  • 产品系列Drainages
  • 产品组合Polyethylene
  • 类型对象(单个对象)
  • 发布日期2019-03-18
  • 版本号1
  • 宽度 (mm)160
相关
  • 主材料聚乙烯
  • 设计国家/地区西班牙
  • 制造国家/地区西班牙
分类
  • BIMobject 类别管道 - 排水系统
  • IFC 分类管段
  • Uniclass 2015 代码Pr_65_52_63_61
  • Uniclass 2015 说明Polyethylene (PE) drainage pipe and fittings
  • CSI MasterFormat 2014 代码33 46 16
  • CSI MasterFormat 2014 标题Subdrainage Piping
  • OmniClass 编号23-11 13 11 21 11
  • OmniClass 标题Field Drainage Land Drainage Pipes
  • CSI UniFormat II 代码D2040
  • CSI UniFormat II 标题Rain Water Drainage