发布您的产品
dassoXTR Classic Espresso Fence 5/16" x 4" x 6.1' Pre-primed Lumber Flush Fused Bamboo
dassoXTR Classic Espresso Fence 5/16" x 4" x 6.1' Pre-primed Lumber Flush Fused Bamboo
dassoXTR Classic Espresso Fence 5/16" x 4" x 6.1' Pre-primed Lumber Flush Fused Bamboo
dassoXTR Classic Espresso Fence 5/16" x 4" x 6.1' Pre-primed Lumber Flush Fused Bamboo
dassoXTR Classic Espresso Fence 5/16" x 4" x 6.1' Pre-primed Lumber Flush Fused Bamboo

    dassoXTR Classic Espresso Fence 5/16" x 4" x 6.1' Pre-primed Lumber Flush Fused Bamboo

    Bamboo Fences using Fused Bamboo are getting popular due to its durability; its Class A-rated, W.U.I. compliant, dimensionally stable, will not warp or buckle, zero VOC, no leaching, and installs 30% faster. All of our bamboo planks are designed to 6 feet length. Fences with dassoXTR Lumber is warranty to last for 30 years. The dassoXTR Lumber are easily installed on treated lumber post or on U-channel galvanized post. You can get creative when using dassoXTR Fused Bamboo Lumber as shutter installing them vertically with railing or horizontally in a single row or double row. You could even mixed the different lumber width planks to create three dimensional effect on your fence. Click on the details page of the product to see photos of multiple fences ideas.
    规格
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Espresso
      Actual Size: 5/16" X 3-15/16" X 6.1'
      Lin.ft. per Bundle: 73.2 lf per bundle
      Finishes: Pre-primed - with Natural Oil

    技术规格
    • 唯一参考XTR-LUM08-100F-PP-Bamboo-Fence-Composite
    • 产品系列dassoXTR Bamboo Classic Espresso
    • 产品组dassoXTR Fused Bamboo Fences
    • 类型对象(单个对象)
    • 发布日期2020-07-28
    • 版本号1
    • 高度 (inch)0.32
    • 宽度 (inch)3.94
    • 深度 (inch)73.23
    相关
    • 主材料竹子
    • 次要材料Composite
    • 设计国家/地区美国
    • 制造国家/地区中国
    • 净重 (Lbs)3.78
    分类
    • BIMobject 类别景观 - 围墙
    • IFC 分类建筑元素
    • UNSPSC 名称Wood fencing
    • UNSPSC 代码30152002
    • Uniclass 2015 代码Pr_25_71_97_38
    • Uniclass 2015 说明Hardwood fence boards
    • CSI MasterFormat 2014 代码32 31 29
    • CSI MasterFormat 2014 标题Wood Fences and Gates
    • OmniClass 编号23-11 25 19 31
    • OmniClass 标题Wood Fences
    • CSI UniFormat II 代码B20
    • CSI UniFormat II 标题EXTERIOR CLOSURE

    发售地区

    北美
    加拿大
    美国