发布您的产品
Arnika, Bidet tap
Arnika, Bidet tap
    Deante

    Arnika, Bidet tap

    A convenient bidet battery facilitates the maintenance of everyday hygiene. This is a tasteful proposal combining modern design, the highest quality materials and an ecological approach. Provides a perfectly selected water temperature, without splashing. A fashionable shape will make a home bathroom or a toilet will become a room not only functional, but also pleasant for the eye, your private oasis of peace.
    规格
      • Mixer type:  single-handle, two-handle
      • Body height: 
      • Acoustic group: I (x ≤ 20) dB
      • Flow class: Z ≤ 9 (4 - 9) l/min.
      • Spout range: 121 mm
      • Supply hoses: 45 cm
    技术规格
    • 唯一参考BQA_N30M
    • 产品系列Sanitary
    • 产品组合Accessories
    • 类型对象(单个对象)
    • 发布日期2024-12-09
    • 版本号1
    • 深度 (mm)121
    相关
    • 主材料黄铜
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端

    发售地区

    欧洲