发布您的产品
Temisto, Washbasin tap
Deante

Temisto, Washbasin tap

Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms.
规格
    • Mixer type:  two-handle
    • Body height: 214 mm
    • Acoustic group: I (x ≤ 20) dB
    • Flow class: A ≤ 15 (9.1 - 15) l/min.
    • Spout range: 135 mm
    • Supply hoses: 45 cm
技术规格
  • 唯一参考BQT_M21D
  • 产品系列Sanitary
  • 产品组合Fausets
  • 类型对象(单个对象)
  • 发布日期2022-04-14
  • 版本号1
  • 高度 (mm)214
  • 深度 (mm)135
相关
  • 主材料黄铜
  • 设计国家/地区波兰
  • 制造国家/地区波兰
分类
  • BIMobject 类别卫生 - 龙头/水龙头/铜器
  • IFC 分类卫浴终端

发售地区

欧洲