发布您的产品
Temisto, Washbasin tap, tall
Deante

Temisto, Washbasin tap, tall

Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. This is a high model.
规格
    • Mixer type:  single-handle, mixer
    • Body height: 227 mm
    • Acoustic group: I (x ≤ 20) dB
    • Flow class: Z ≤ 9 (4 - 9) l/min.
    • Spout range: 203 mm
    • Supply hoses: 45 cm
技术规格
  • 唯一参考BQT_M21K
  • 产品系列Sanitary
  • 产品组合Fausets
  • 类型对象(单个对象)
  • 发布日期2022-04-14
  • 版本号1
  • 高度 (mm)227
  • 深度 (mm)203
相关
  • 主材料黄铜
  • 设计国家/地区波兰
  • 制造国家/地区波兰
分类
  • BIMobject 类别卫生 - 龙头/水龙头/铜器
  • IFC 分类卫浴终端

发售地区

欧洲