发布您的产品
Temisto, Washbasin tap
Temisto, Washbasin tap
    Deante

    Temisto, Washbasin tap

    Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms.
    规格
      • Mixer type:  single-handle, mixer
      • Body height: 227 mm
      • Acoustic group: I (x ≤ 20) dB
      • Flow class: Z ≤ 9 (4 - 9) l/min.
      • Spout range: 134 mm
      • Supply hoses: 45 cm
    技术规格
    • 唯一参考BQT_N21M
    • 产品系列Sanitary
    • 产品组合Fausets
    • 类型对象(单个对象)
    • 发布日期2022-04-14
    • 版本号1
    • 高度 (mm)227
    • 深度 (mm)134
    相关
    • 主材料黄铜
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端

    发售地区

    欧洲