发布您的产品
Vital wall-mounted steel grab bar with space for toilet paper
Vital wall-mounted steel grab bar with space for toilet paper
Vital wall-mounted steel grab bar with space for toilet paper
Vital wall-mounted steel grab bar with space for toilet paper
Vital wall-mounted steel grab bar with space for toilet paper
    Deante

    Vital wall-mounted steel grab bar with space for toilet paper

    •  Lift capacity up to: 150 kg
    • can be mounted in different positions
    • material: stainless steel
    • finishing: 
    1. 041F - brushed steel
    2. B41F - black matt


    规格
      •  Lift capacity up to: 150 kg
    技术规格
    • 唯一参考niv_041f_b41f
    • 产品系列Sanitary
    • 产品组合Accessories
    • 类型对象(单个对象)
    • 发布日期2018-11-13
    • 版本号1
    • 高度 (mm)346
    • 宽度 (mm)187
    • 深度 (mm)70
    相关
    • 主材料不锈钢
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    分类
    • BIMobject 类别卫生 - 浴室配件
    • IFC 分类装饰元素
    • UNSPSC 名称Furniture and Furnishings
    • UNSPSC 代码56
    • Uniclass 2015 代码Pr_40_20_76_84
    • Uniclass 2015 说明Support rails
    • CSI MasterFormat 2014 代码10 28 16
    • CSI MasterFormat 2014 标题Bath Accessories
    • OmniClass 编号23-31 15 17 21
    • OmniClass 标题Bathtub Grab Bars