发布您的产品
Aluminium Cladding
Aluminium Cladding
Aluminium Cladding
Aluminium Cladding
Aluminium Cladding

    Aluminium Cladding

    Deceuninck aluminium cladding offers permanent protection against environmental influences.

    In addition, the use of aluminium makes it possible to comply with fire protection guidelines for structures with a height greater than 7 metres.

    Perfectly compatible with any type of insulation for thermal insulation from the outside.

    规格
    • * 167 mm wide, 6m / m²

      * Different accessory profiles are available for a perfect finish.

      * Possible in all RAL colours

      * Meets the requirements of fire protection class A.

      * Integrated ventilation grid system.

      * Low thickness

      * Strong and robust

      * Slot and tongue system

      * Mounting by a patented and specially developed system

      * Light to handle

      * Mounting clips

      * Horizontal or vertical installation

      * For new and renovation projects

      * Spacing between substructure profiles: 50 cm

      Product code : P9579

    技术规格
    • 唯一参考bardage-aluminium
    • 产品系列Bardages
    • 产品组合Aluminium
    • 类型对象(单个对象)
    • 发布日期2020-02-26
    • 版本号1
    相关
    • 主材料铝
    • 设计国家/地区法国
    • 制造国家/地区法国
    分类
    • BIMobject 类别墙壁 - 覆面
    • IFC 分类覆盖物
    • Uniclass 2015 代码Ss_25_20
    • Uniclass 2015 说明Wall cladding systems
    • OmniClass 编号23-13 33 19 11
    • OmniClass 标题Cladding and Curtainwall Panels
    • CSI UniFormat II 代码B2010
    • CSI UniFormat II 标题Exterior Walls

    发售地区

    欧洲
    法国