发布您的产品
498035 BLACK BINOPTIC electronic tap
498035 BLACK BINOPTIC electronic tap
498035 BLACK BINOPTIC electronic tap
498035 BLACK BINOPTIC electronic tap
    DELABIE

    498035 BLACK BINOPTIC electronic tap

    Deck-mounted electronic basin tap: Independent IP65 electronic control unit. Battery-operated with 123 6V Lithium batteries. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 - 6 lpm. Scale-resistant flow straightener. Adjustable duty flush (pre-set flush 60 seconds every 24 hours after last use). Active, infrared presence detection, sensor at the end of the spout optimises detection. Chrome-plated brass body. Matte black chrome finish. PEX flexible with filter and solenoid valve M⅜". Fixing reinforced by 2 stainless steel rods. Anti-blocking security. Spout with smooth interior and low water volume (reduces bacterial development). Drop height 250mm for countertop washbasins. Suitable for people with reduced mobility. 30-year warranty.
    技术规格
    • 唯一参考498035
    • 产品系列Sanitary
    • 产品组合Basin tap
    • 类型对象(单个对象)
    • 发布日期2022-02-16
    • 版本号1
    • 高度 (mm)291
    • 宽度 (mm)46
    • 深度 (mm)250
    相关
    • 主材料黄铜
    • 设计国家/地区法国
    • 制造国家/地区法国
    • 净重 (Kg)1.13
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • ETIM 代码EC010340
    • ETIM 名称Electronic tap
    • Uniclass 2015 代码Pr_40_20_87_84
    • Uniclass 2015 说明Sink taps
    • OmniClass 编号23-31 11 00
    • OmniClass 标题Faucets

    发售地区

    亚洲 欧洲 非洲 南美洲 大洋洲 北美