发布您的产品
510083BK Wall-mounted toilet roll holder, or for spares
510083BK Wall-mounted toilet roll holder, or for spares
    DELABIE

    510083BK Wall-mounted toilet roll holder, or for spares

    Wall-mounted toilet roll holder. Toilet roll holder, or for spares. Can be installed horizontally for standard use, or vertically as a spare toilet roll holder. Tube Ø 20mm, 1mm thick. Bacteriostatic matte black powder-coated stainless steel. Concealed fixings. 30-year warranty.
    技术规格
    • 唯一参考510083BK
    • 产品系列Sanitary
    • 产品组合Accessories
    • 类型对象(单个对象)
    • 发布日期2021-09-29
    • 版本号1
    • 宽度 (mm)161
    • 深度 (mm)85.9
    相关
    • 主材料不锈钢
    • 设计国家/地区法国
    • 制造国家/地区法国
    • 净重 (Kg)0.193
    分类
    • BIMobject 类别卫生 - 卫生间配件
    • IFC 分类卫浴终端
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20
    • Uniclass 2015 说明Sanitary fittings and accessories
    • CSI MasterFormat 2014 代码10 28 13
    • CSI MasterFormat 2014 标题Toilet Accessories
    • OmniClass 编号23-31 19 00
    • OmniClass 标题Toilets

    发售地区

    亚洲 欧洲 非洲 南美洲 大洋洲 北美