发布您的产品
510911BK Large toilet roll holder - 200 m
510911BK Large toilet roll holder - 200 m
    DELABIE

    510911BK Large toilet roll holder - 200 m

    Toilet paper dispenser. Large model for 200m rolls. Toilet paper dispenser made from matte black powder-coated 304 stainless steel Hinged cover makes it easier to refill and improves hygiene. With back-piece: protects paper from imperfections in wall, humidity and dust. With lock and standard DELABIE key. Level control. Dimensions: Ø 245mm, depth 123mm. 30-year warranty.
    技术规格
    • 唯一参考510911BK
    • 产品系列Sanitary
    • 产品组Accessories
    • 类型对象(单个对象)
    • 发布日期2021-10-29
    • 版本号1
    • 高度 (mm)235.4
    • 宽度 (mm)245
    • 深度 (mm)128
    相关
    • 主材料不锈钢
    • 设计国家/地区法国
    • 制造国家/地区法国
    • 净重 (Kg)1.34
    分类
    • BIMobject 类别卫生 - 浴室配件
    • IFC 分类卫浴终端
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20
    • Uniclass 2015 说明Sanitary fittings and accessories
    • CSI MasterFormat 2014 代码10 28 13
    • CSI MasterFormat 2014 标题Toilet Accessories
    • OmniClass 编号23-21 43 15 29
    • OmniClass 标题Toilet Accessories Dispensers

    发售地区

    亚洲 欧洲 非洲 南美洲 大洋洲 北美
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
    大韓