发布您的产品
511904MBK Be-Line® DOC M matte black straight grab bar, 450mm
DELABIE

511904MBK Be-Line® DOC M matte black straight grab bar, 450mm

Be-Line® DOC M grab bar Ø 35mm, for people with reduced mobility. For use as a handrail or grab bar for WCs, showers or baths. Aluminium tube, 3mm thick. Solid aluminium fixing points. Rounded profile Ø 35mm with ergonomic flat front face that prevents rotation for an optimal grip. Matte black powder-coated finish provides a good visual contrast with the wall. Uniform surface for easy maintenance and hygiene. 60mm gap between the bar and the wall: minimal space prevents the forearm passing between the bar and the wall, reducing the risk of fracture in case of loss of balance. Concealed fixings. Supplied with stainless steel screws Ø 8 x 70mm for concrete walls. 400mm centre-to-centre. Tested to over 200kg. Maximum recommended user weight: 135kg. 30-year warranty. CE marked. Complies with DOC M.
技术规格
  • 唯一参考511904MBK
  • 产品系列Sanitary
  • 产品组合Accessibility
  • 类型对象(单个对象)
  • 发布日期2025-05-20
  • 版本号1
  • 高度 (mm)61.5
  • 宽度 (mm)563
  • 深度 (mm)93
相关
  • 主材料铝
  • 设计国家/地区法国
  • 制造国家/地区法国
  • 净重 (Kg)1.32
分类
  • BIMobject 类别卫生 - 浴室配件
  • IFC 分类卫浴终端
  • ETIM 代码EC011028
  • ETIM 名称Grab handle/rail disabled sanitary
  • UNSPSC 名称Sanitary ware
  • UNSPSC 代码301815
  • Uniclass 2015 代码Pr_40_20
  • Uniclass 2015 说明Sanitary fittings and accessories
  • CSI MasterFormat 2014 代码10 28 16
  • CSI MasterFormat 2014 标题Bath Accessories
  • OmniClass 编号23-25 45 11 25 15
  • OmniClass 标题Physically Challenged Toilet Grab Bars

发售地区

大洋洲 欧洲 北美
新西兰
爱尔兰
英属维尔京群岛
澳大利亚
英国