发布您的产品
74250015CO TEMPOSOFT MIX 2 time flow mixer
74250015CO TEMPOSOFT MIX 2 time flow mixer
    DELABIE

    74250015CO TEMPOSOFT MIX 2 time flow mixer

    Deck-mounted time flow basin mixer: Soft-touch operation. Time flow ~7 seconds. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 to 6 lpm. Tamperproof scale-resistant flow straightener. Chrome-plated brass body. Copper tails with stopcocks, filters, non-return valves and Ø 15mm conical inlets. Fixing reinforced by 2 stainless steel rods. Side temperature control with standard lever and maximum temperature limiter. Suitable for people with reduced mobility. 30-year warranty.
    技术规格
    • 唯一参考74250015CO
    • 产品系列Sanitary
    • 产品组合Basin mixer
    • 类型对象(单个对象)
    • 发布日期2025-06-24
    • 版本号1
    • 高度 (mm)135
    • 宽度 (mm)59.25
    • 深度 (mm)157
    相关
    • 主材料黄铜
    • 设计国家/地区法国
    • 制造国家/地区法国
    • 净重 (Kg)1.23
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • ETIM 代码EC010938
    • ETIM 名称Self-closing tap - mechanical
    • Uniclass 2015 代码Pr_40_20
    • Uniclass 2015 说明Sanitary fittings and accessories
    • CSI MasterFormat 2014 代码41 14 33
    • CSI MasterFormat 2014 标题Mixers
    • OmniClass 编号23-31 11 00
    • OmniClass 标题Faucets

    发售地区

    大洋洲 欧洲 北美
    新西兰
    爱尔兰
    英属维尔京群岛
    澳大利亚
    英国