发布您的产品
9102 Wall-mounted eye wash station
9102 Wall-mounted eye wash station
    DELABIE

    9102 Wall-mounted eye wash station

    Wall-mounted eye wash station with manual control equipped with: 304 stainless steel basin Ø 250mm, green powder-coated finish. Two spray heads fitted with protective caps in shock-resistant green ABS; will eject automatically when activated. 1/4-turn, nickel-plated brass valve opens and closes quickly. 30-year warranty. Operation: Water flow is activated by the hand control. The eye wash will continue to operate when the hand control is released. To stop the flow, pull the hand control in the opposite direction. Flow rate 20 lpm at 3 bar dynamic pressure. Aerators with stainless steel double filters. Water supply M1/2". Pipework made from galvanised steel, grey powder-coated finish. Hand control made from galvanised steel, green powder-coated finish. Wall-mounted on a brass plate (screws not included.) Supplied with identification sign for first aid equipment: "Eye Wash".
    技术规格
    • 唯一参考9102
    • 产品系列Sanitary
    • 产品组Safety Controls
    • 类型对象(单个对象)
    • 发布日期2022-09-01
    • 版本号1
    • 高度 (mm)219
    • 宽度 (mm)457
    • 深度 (mm)374
    相关
    • 主材料不锈钢
    • 设计国家/地区法国
    • 制造国家/地区法国
    • 净重 (Kg)2607
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • Uniclass 2015 代码Pr_65_54_33_45
    • Uniclass 2015 说明Laboratory gas taps
    • CSI MasterFormat 2014 代码11 53 00
    • CSI MasterFormat 2014 标题Laboratory Equipment
    • OmniClass 编号23-25 69 13
    • OmniClass 标题Laboratory And Scientific Equipment

    发售地区

    亚洲 欧洲 非洲 南美洲 大洋洲 北美
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
    大韓