发布您的产品
G65602 Deck-mounted twin hole mixer - 45 lpm
DELABIE

G65602 Deck-mounted twin hole mixer - 45 lpm

Deck-mounted twin hole mixer, M1/2" with 100 - 240mm adjustable centres. Swivelling, tubular spout Ø 22mm H. 250mm L. 200mm with star-shaped flow straightener. Water-free, guided valve heads with control knobs. Flow rate 45 lpm at 3 bar. Spout with smooth interior. Chrome-plated brass body and spout. Reinforced fixings. Can be installed close to the splashback. 30-year warranty.
技术规格
  • 唯一参考G65602
  • 产品系列Sanitary
  • 产品组合Commercial Kitchen Water Controls
  • 类型对象(单个对象)
  • 发布日期2021-06-29
  • 版本号1
  • 高度 (mm)319
  • 宽度 (mm)290
  • 深度 (mm)237
相关
  • 主材料黄铜
  • 设计国家/地区法国
  • 制造国家/地区法国
  • 净重 (Kg)1703
分类
  • BIMobject 类别厨房 - 水龙头和搅拌机
  • IFC 分类卫浴终端
  • UNSPSC 名称Sanitary ware
  • UNSPSC 代码301815
  • OmniClass 编号23-31 11 00
  • OmniClass 标题Faucets

发售地区

亚洲 欧洲 非洲 南美洲 大洋洲 北美