发布您的产品
DSI ES831 Barrier Arm Optical Turnstile
Detex

DSI ES831 Barrier Arm Optical Turnstile

ES831 bi-directional optical turnstiles with hands-free barrier arms enhance the security of access control systems. The ES831 provides a visual as well as a psychological barrier while communicating to pedestrians that authorization is required to gain access to a facility or area.

规格
  • Features

    • Detects tailgating
    • Compatible with any access control system
    • Provides a physical barrier between secured and unsecured areas of the facility
    • Field configurable for card-in/card-out or card-in/free-exit operation
    • ADA compatible
技术规格
  • 唯一参考dsi-es831-barrier-arm-optical-turnstile
  • 产品系列Turnstiles
  • 产品组合Optical Turnstiles
  • 类型对象(单个对象)
  • 发布日期2025-05-08
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别工程与基础设施 - 行人通道闸门
  • Uniclass 2015 代码Pr_30_59_34
  • Uniclass 2015 说明Gates and turnstiles
  • CSI MasterFormat 2014 代码11 14 13.19
  • CSI MasterFormat 2014 标题Turnstiles
  • OmniClass 编号23-29 13 23
  • OmniClass 标题Access Control Turnstiles

发售地区

北美
美国