发布您的产品
DSI ES880 Invisigate™ Turnstile
Detex

DSI ES880 Invisigate™ Turnstile

When tight security is required in high-traffic areas, the ES880 Invisigate™ turnstiles provide an optimal solution with an attractive modern design. Invisigate combines full-height glass barriers with an optical turnstile, ensuring controlled access with high-speed throughput. Customization is available in the same options as other DSI turnstiles, providing the flexibility required by unique installation designs.

规格
  • Features

    • Detects tailgating
    • High throughput easy entry or exit for authorized personnel
    • Field configurable for card-in/card-out/free-exit operation with no programming necessary
    • ADA compatible
技术规格
  • 唯一参考dsi-es880-invisigate-turnstile
  • 产品系列Turnstiles
  • 产品组Optical Turnstiles
  • 类型对象(单个对象)
  • 发布日期2025-05-08
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别工程与基础设施 - 行人通道闸门
  • Uniclass 2015 代码Pr_30_59_34
  • Uniclass 2015 说明Gates and turnstiles
  • CSI MasterFormat 2014 代码11 14 13.19
  • CSI MasterFormat 2014 标题Turnstiles
  • OmniClass 编号23-29 13 23
  • OmniClass 标题Access Control Turnstiles

发售地区

北美
美国