发布您的产品
Diplomat Altan 12
Diplomat Altan 12
    Diplomat

    Diplomat Altan 12

    A patio door constructed as a front door. Decorative grooves and an energy efficient 3-glazed window.

    规格
    • - Lock case ASSA 2002c.
      - 105 mm door frame.
      - 25 mm high doorsill, aluminum on the outside and oak on the inside.
      - U-value for the whole construction, approximately 1,0.
      - ECO option, gives the whole construction U-value 0,8.
      - Choose any NCS or RAL color.

    技术规格
    • 唯一参考altan-12
    • 产品系列Patio doors
    • 产品组合Wood
    • 类型对象(单个对象)
    • 发布日期2018-03-23
    • 版本号1
    相关
    • 主材料木头
    • 次要材料玻璃
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    分类
    • BIMobject 类别门 - Door sets
    • IFC 分类门
    • UNSPSC 名称Doors
    • UNSPSC 代码301715
    • Uniclass 2015 代码EF_25_30
    • Uniclass 2015 说明Doors and windows
    • CSI MasterFormat 2014 代码08 14 00
    • CSI MasterFormat 2014 标题Wood Doors
    • OmniClass 编号23-17 11 00
    • OmniClass 标题Doors
    • CSI UniFormat II 代码B2030
    • CSI UniFormat II 标题Exterior Doors

    发售地区

    欧洲
    瑞典