发布您的产品
Product image
合集图标

METRICA Estrutural 的 DIVILUX®

Metrica is a collection of removable partitions with a thickness of 104 mm and that offers a variety of solutions that combine opaque panels and glass: Metrica r, Metrica v, Metrica s , and also the etrica opacaoption.

This system, in its opaque or double glass version, can significantly improve the soundproofing level of the spaces. This collection was designed to simplify the installation, following a concept of flexibility that allows continuous changes and additions to the initial layout.

合集包含

4 产品

来自DIVILUX®的更多内容