发布您的产品
DoorKing 9050 Residential Slide Gate Operator
DoorKing

DoorKing 9050 Residential Slide Gate Operator

DoorKing 9050 Residential Slide Gate Operator

9050 Slide Gate Operator - 1/2 HP, 115VAC residential unit designed for gates up to 16 feet long weighing up to 300 pounds. Gate speed is approximately 1 ft/sec. Limited feature circuit board. Includes 20 feet of #41 chain.

The Model 9050 operator is designed to operate vehicular slide gates in residential applications only. The operator is designed so that it can easily be mounted in the front, center or rear of the gate without any costly and time consuming field modifications. In addition, the operator can be pad or post mounted to meet any installation requirements.

Features: 
Self-adjusting, no maintenance magnetic limits.
Ports for plug-in loop detectors.
Two convenience outlets.
Fail-safe release (fail-secure optional).
Programming switches.
Built-in reset switch.
Built-in power On/Off switch.

As Featured on Amazon.com

规格
  • Specifications: 
    Maximum gate length 16-feet.
    Maximum gate weight 500 pounds*. (*Assumes gate is on level ground, in good condition with properly adjusted hardware.   Other external factors may affect the performance of the gate operator.)
    1/2 HP limited-duty motor.
    115 VAC, 4.3 Amps.
    Class I applications.
    Compliant with UL 325 and 991.  ETL Listed.  (Note: To be compliant with UL 325 and industry safety guidelines, additional Type B1 and/or Type B2 entrapment protection devices are required to be installed with this gate operator.  Your professional DKS system installer can provide you with more details on these devices and on current industry safety standards.)
    12"W x 24"H x 11.5"D

技术规格
  • 唯一参考DoorKing-9050-Residential-Slide-Gate-Operator
  • 产品系列Access Control
  • 产品组合Vehicular Gate Operators
  • 类型对象(单个对象)
  • 发布日期2019-02-04
  • 版本号1
  • 高度 (inch)24
  • 宽度 (inch)12
  • 深度 (inch)11.5
相关
  • 主材料金属
  • 设计国家/地区美国
分类
  • BIMobject 类别工程与基础设施 - 道路配件
  • UNSPSC 名称Security or access control systems
  • UNSPSC 代码46171619
  • CSI MasterFormat 2014 代码01 55 00
  • CSI MasterFormat 2014 标题Vehicular Access and Parking
  • OmniClass 编号23-29 13 00
  • OmniClass 标题Security Access Controls

发售地区

北美
美国