发布您的产品
Horizontal Sliding Wall System- HSW R
Horizontal Sliding Wall System- HSW R
    dormakaba

    Horizontal Sliding Wall System- HSW R

    4.6 星(最高 5 星)4.6(5 评价)

    Horizontal sliding wall with rugged frames for maximum protection. The HSW-R glass sliding wall is especially suitable for applications that may be exposed to higher wind loads - such as shop windows or exterior shop entrances. The frames are made of aluminium alloy and surround the glass from all sides. Lateral rubber lips and brush seals at the top and the bottom provide additional protection during bad weather.

    技术规格
    • 唯一参考HSW-R_Stacking-Single-Side
    • 产品系列Dividing
    • 产品组合Movable Glass Partitions
    • 类型对象(单个对象)
    • 发布日期2020-02-25
    • 版本号1
    • 高度 (mm)3000
    • 宽度 (mm)1100
    相关
    • 主材料金属
    • 次要材料玻璃
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)100
    分类
    • BIMobject 类别门 - 折叠门
    • IFC 分类墙壁
    • UNSPSC 名称Doors
    • UNSPSC 代码301715
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryWall_MOVABLE

    发售地区

    北美
    加拿大
    美国