发布您的产品
DreamLine Aqua Uno SHDR-3534586 Frameless Hinged Tub Door
DreamLine Aqua Uno SHDR-3534586 Frameless Hinged Tub Door
DreamLine Aqua Uno SHDR-3534586 Frameless Hinged Tub Door
    DreamLine

    DreamLine Aqua Uno SHDR-3534586 Frameless Hinged Tub Door

    Model Size: 34 5/16 in. W x 58 in. H; Walk-in Opening: 59 1/2 in. (in a 60 in. opening space); Hardware Finish: Brushed Nickel.

    Configuration consists of a Single Panel Swing Door; Great choice for smaller bathrooms, where a sliding door will not work.

    ATTENTION! This model has NO adjustment for width or out-of-plumb; Reversible for a right or left wall installation to fit your specific layout.

    Quality 1/4 in. (6 mm) thick certified clear tempered glass; Frameless curved design with a European style; Convenient towel bar handle.

    Suitable for installation on any straight (not curved) bathtub.

    Also available with Optional Extender Panel (SHDR-3534586-EX) or Return Panel (SHDR-3534586-RT) configurations.

    Professional installation recommended.

    As Featured on Amazon.com

    规格
    • Technical Details

      Part Number: SHDR-3534586-04
      Item Weight: 50.7 pounds
      Product Dimensions: 0.2 x 34 x 58 inches
      Item model number: SHDR-3534586-04
      Size: 34" W x 58" H
      Color: Brushed Nickel
      Style: Aqua Uno Tub Door
      Finish: Brushed Nickel
      Material: Tempered Glass, Brass
      Pattern: Clear Glass
      Shape: Rectangle
      Installation Method: Alcove
      Item Package Quantity: 1
      Special Features: ANSI certified tempered glass

    技术规格
    • 唯一参考DreamLine-Aqua-Uno-SHDR-3534586-Frameless-Hinged-Tub-Door
    • 产品系列Tub Door
    • 产品组合Frameless
    • 类型文档(信息)
    • 发布日期2019-02-21
    • 版本号1
    相关
    • 主材料玻璃
    • 设计国家/地区美国
    分类
    • BIMobject 类别卫生 - 浴室和SPA
    • UNSPSC 名称Bathtub or shower enclosures
    • UNSPSC 代码30181507
    • CSI MasterFormat 2014 代码10 28 19
    • CSI MasterFormat 2014 标题Tub and Shower Enclosures
    • OmniClass 编号23-31 15 17 11
    • OmniClass 标题Bathtub Enclosures

    发售地区

    北美
    美国