发布您的产品
DreamLine Cornerview SHEN-8134340 Framed Sliding Shower Enclosure
DreamLine

DreamLine Cornerview SHEN-8134340 Framed Sliding Shower Enclosure

Model Size: 34 1/2 in. D x 34 1/2 in. W x 72 in. H; Walk-in Opening: 20 3/4 in.

Two sliding panels, with two stationary panels on sides meet to create corner walk through.

Anodized aluminum wall profiles allow up to 1/2 in. adjustment per side for out-of-plumb (uneven walls).

5/32 in. (4 mm) thick certified clear tempered glass; Hardware Finish: Chrome.

Perfect for smaller spaces where a swing door will not work.

IMPORTANT! All measurements should be taken only AFTER walls are finished (tile, acrylic back walls, etc.).

Optional matching SlimLine shower base available: Model DLT-1036360 (sold separately).

As Featured on Amazon.com

规格
  • Technical Details

    Part Number: SHEN-8134340-01
    Item Weight: 88.2 pounds
    Product Dimensions: 34.5 x 34.5 x 72 inches
    Item model number: SHEN-8134340-01
    Size: 34.5" W x 34.5" D
    Color: Chrome Hardware
    Style: Shower Enclosure Only
    Finish: Chrome
    Material: Tempered Glass,Aluminum
    Shape: Rectangular
    Installation Method: Corner
    Item Package Quantity: 1
    Certification: ANSI Certified Tempered Glass

技术规格
  • 唯一参考DreamLine-Cornerview-SHEN-8134340-Framed-Sliding-Shower-Enclosure
  • 产品系列Shower Enclosure
  • 产品组合Framed
  • 类型文档(信息)
  • 发布日期2019-02-21
  • 版本号1
相关
  • 主材料玻璃
  • 设计国家/地区美国
分类
  • BIMobject 类别卫生 - 淋浴器
  • UNSPSC 名称Bathtub or shower enclosures
  • UNSPSC 代码30181507
  • CSI MasterFormat 2014 代码10 28 19
  • CSI MasterFormat 2014 标题Tub and Shower Enclosures
  • OmniClass 编号23-31 17 17
  • OmniClass 标题Shower Enclosures

发售地区

北美
美国