Model Size: 44 - 48 in. W x 72 in. H; Walk-in Opening: 15 – 19 in.; Configuration consists of a Stationary Panel and Sliding Door.
Quality 1/4 in. (6mm) thick Clear certified tempered glass; Reversible for a right or left door opening to fit your specific layout.
Convenient towel bar on the Stationary Panel.
Up to 1 in. adjustment per side for out-of-plumb (uneven) walls within wall profiles.
Up to 4 in. for width adjustment by trimming guide rails.
Hardware Finish: Brushed Nickel.
Pictured SlimLine shower base is not included (sold separately).
As Featured on Amazon.com
发售地区
| 北美 |
|---|
美国 |